(109)The RPI-A1-4PoE is a DIN-rail mountable single-phase-input power supply, which provides power for Power over Ethernet (PoE and PoE+) applications. It injects power to 4 individual PoE channels (IEEE 802.3at) via RJ45 Ethernet ports to supply powered devices (PD) of type 1 and type 2.
Part Number: | 942226001 |
Port type and quantity: | 4 x 10/100/1000 BASE-TX ports |
Operating Voltage: | 110 - 150 VDC and 100 - 240 VAC |
Power consumption: | 160 W |
MTBF: | 137 years (48V/2.7A) (according SN29500, IEC61709) |
Operating temperature: | -25-+60 °C |
Relative humidity (non-condensing): | 5-95 % |
Dimensions (WxHxD): | 77mm x 128 mm x 177 mm |
Weight: | 850 g |
Protection class: | IP20 |
Safety of industrial control equipment: | EN60950-1, EN 61131-2 , cUL60950-1 (pending) |
Transportation: | EN50121-4 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.54 Revision Date: 04-17-2024 |