The RPI-P1-8PoE is a DIN-rail mountable DC-only input PoE injector with built-in PoE+ functionality. It provides 8x RJ45 Ethernet ports for data input and 8xRJ45 Ethernet ports with PoE+ according to standard IEEE802.3at.
| Part Number: | 942225001 |
| Port Type and Quantity: | 8 x 10/100/1000 BASE-TX ports |
| Last Order Date: | 2025-09-30 |
| Last Delivery Date: | 2025-12-31 |
| Operating Voltage: | 48 - 56 VDC |
| Power consumption: | 245 W |
| MTBF: | 152 years (48V/5.4 A) (according SN29500, IEC61709) |
| Operating temperature: | -25-+60 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 39 mm x 128 mm x 117 mm |
| Weight: | 360 g |
| Protection class: | IP20 |
| Safety of industrial control equipment: | EN60950-1, EN 61131-2 , cUL60950-1 (pending) |
| Transportation: | EN50121-4 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.106 Revision Date: 11-27-2025 |
| Item # | Type |
|---|---|
| 942225001 | RPI-P1-8PoE, PoE Injector |