(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)SFP Fiberoptic bi-directional Gigabit Ethernet Transceiver SM with LC connector, Type A, extended temperature range
Type: | SFP-GIG-BA LH/LC EEC |
Description: | SFP Fiberoptic bi-directional Gigabit Ethernet Transceiver SM, Type A, extended temperature range |
Part Number: | 942209001 |
Port type and quantity: | 1 x 1000 Mbit/s with LC connector |
Single mode fiber (LH) 9/125 µm (long haul transceiver): | 19 - 80 km (Link Budget (TX: 1490 nm, RX: 1550) = 4-24 dB; A = 0.4 dB/km; D = 3.5 ps/(nm*km)) |
Operating Voltage: | power supply via the switch |
Power consumption: | 1 W |
Diagnostics: | Optical input and output power, transceiver temperature |
Operating temperature: | -40-+85 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 5-95 % |
Dimensions (WxHxD): | 13.4 mm x 8.5 mm x 56.5 mm |
Weight: | 40 g |
Mounting: | SFP slot |
Protection class: | IP20 |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EN 55022: | EN 55022 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Safety of information technology equipment: | EN60950 |
Laser Protection: | class 1 according to IEC60825-1 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | SFP module |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.89 Revision Date: 05-07-2025 |
Item # | Type |
---|---|
942209001 | SFP-GIG-BA LH/LC EEC |