Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
Din-Rail PoE power supply, 260 W output power, 48 V DC output voltage, 100-240 V AC input voltage, operating temperature -25 ºC up to +70 ºC
| Type: | RPS 260/PoE EEC |
| Description: | 48 - 56 V DC rail power supply unit |
| Part Number: | 942200001 |
| Voltage input: | 1 x terminal block, 3-pin |
| Voltage output: | 1 x terminal block, 5-pin |
| Current consumption: | 2.32A / 120VAC 1.20A / 230VAC |
| Input Voltage: | AC 100-240V, DC 110-150V |
| Operating Voltage: | AC 100-240V, DC 110-150V |
| Output Current: | 6.0A/48V/ up to 45°C 5.15A/56V/ up to 45°C |
| Redundancy functions: | Power supply units can be connected in parallel |
| Activation Current: | 9 A |
| Output voltage: | 48 - 56 V DC (typ. 48 V) externally adjustable |
| Diagnostics: | LED and relay contact |
| MTBF: | 509000 h (230VAC) |
| Operating temperature: | -25-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 39 mm x 124 mm x 117 mm |
| Weight: | 600 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | Operating: 2 … 500Hz 2g |
| IEC 60068-2-27 shock: | 20 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 8 kV contact discharge; ± 15 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80 MHz ... 2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power lines, 2kV data line |
| EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| Basis Standard: | CE |
| Safety of industrial control equipment: | cUL 508 |
| Safety of information technology equipment: | cUL 60950-1 |
| Railway norm: | EN50121-4 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | Rail power supply, Description and operating manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.100 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942200001 | RPS 260/PoE EEC |