(109)Adapter cable to connect an autoconfiguration adapter (ACA21 M12 or ACA22 M12) with an USB-interface of a computer, M12 female connector, 4-pole, A-coded to USB connector 1.1/2.0 Type-A
Type: | Adapter Cable, M12-5pin to USB |
Description: | Adapter cable to transfer files between an auto-configuration adapter (ACA21-M12 EEC or ACA22-M12 EEC) and a computer |
Part Number: | 942199001 |
Operating temperature: | 0-+60 |
Storage/transport temperature: | -20-+80 °C |
Relative humidity (non-condensing): | 10-95 % |
Weight: | 30 |
Protection class: | IP20 |
Transportation: | E1 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Adapter cable |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.97 Revision Date: 09-03-2023 |
Item # | Type |
---|---|
942199001 | M12 - USB Cable |