(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
SFP Fiberoptic Fast-Ethernet Transceiver SM with LC connector
| Type: | SFP-FAST-SM/LC |
| Description: | SFP Fiberoptic Fast-Ethernet Transceiver SM |
| Part Number: | 942195001 |
| Port Type and Quantity: | 1 x 100 Mbit/s with LC connector |
| Single mode fiber (LH) 9/125 µm (long haul transceiver): | 0 - 25 km (Link Budget at 1310 nm = 0 - 13 dB; A = 0.4 dB/km, D = 3,5 ps/(nm*km)) |
| Operating Voltage: | power supply via the switch |
| Power Consumption: | 1 W |
| Diagnostics: | Optical input and output power, transceiver temperature |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 13.4 mm x 8.5 mm x 56.5 mm |
| Weight: | 41 g |
| Mount Type: | SFP slot |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
| EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
| EN 55022: | EN 55022 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of information technology equipment: | EN60950 |
| Laser Protection: | class 1 according to IEC60825-1 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | SFP module |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.122 Revision Date: 03-31-2026 |
| Item # | Type |
|---|---|
| 942195001 | SFP-FAST-SM/LC |