Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
DRAGON MACH4x00 media module with 12 x FE/GE SFP slots; field-replaceable
| Type: | D4K-12SFP |
| Name: | D4K-12SFP |
| Description: | DRAGON MACH4x00 media module with 12 x FE/GE SFP slots; field-replaceable |
| Part Number: | 942155501 |
| Port Type and Quantity: | 12 x FE/GE SFP slots |
| Operating Voltage: | power supply via the backplane of the switch |
| Power Consumption: | 25 W (incl. SFP transceiver) |
| Diagnostics: | LEDs (power, link status, data) |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 8 472 775 h |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Protective paint on PCB: | Yes (conformal coating) |
| Dimensions (WxHxD): | 220 mm x 334 mm x 23 mm |
| Weight: | 0.7 kg |
| Mount Type: | Plug-in device |
| Safety of industrial control equipment: | cUL61010-1/-2-201, EN60950-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | Device |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.122 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942155501 | D4K-12SFP, Linecard |