(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
DRAGON MACH4x00 media module with 12 x FE/GE TX ports; field-replaceable
| Type: | D4K-12TP-RJ45 |
| Name: | D4K-12TP-RJ45 |
| Description: | DRAGON MACH4x00 media module with 12 x FE/GE TX ports; field-replaceable |
| Part Number: | 942155001 |
| Port Type and Quantity: | 12 x 10/100/1000 Mbit/s RJ45 sockets für TP cable, auto-crossing, auto-negotiation, auto-polarity |
| Operating Voltage: | power supply via the backplane of the switch |
| Power Consumption: | 15 W |
| Diagnostics: | LEDs (power, link status, data) |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 2 921 848 h |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Protective paint on PCB: | Yes (conformal coating) |
| Dimensions (WxHxD): | 220 mm x 334 mm x 23 mm |
| Weight: | 0.65 kg |
| Mount Type: | Plug-in device |
| Safety of industrial control equipment: | cUL61010-1/-2-201, EN60950-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | Device |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.122 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942155001 | D4K-12TP-RJ45, Linecard |