Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; approval for Ex-zone 2; (Class 1, Div. 2); conformal coating, extended temperature and humidity range
| Type: | OZD Profi 12M G22 EEC |
| Name: | OZD Profi 12M G22 EEC |
| Part Number: | 942148103 |
| Port Type and Quantity: | 2 x optical: 4 sockets BFOC 2.5 (STR) 2 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1 |
| Signal Type: | PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS) |
| Power Supply: | 8-pin terminal block, screw mounting |
| Signaling contact: | 8-pin terminal block, screw mounting |
| Single mode fiber (SM) 9/125 µm: | - |
| Multimode fiber (MM) 50/125 µm: | 3000 m 13 dB link budget at 860 nm A = 3 dB/km, 3 dB reserve |
| Multimode fiber (MM) 62.5/125 µm: | 3000 m 15 dB link budget at 860 nm A = 3.5 dB/km, 3 dB reserve |
| Multimode fiber HCS (MM) 200/230 µm: | 1000 m 18 dB link budget at 860 nm A = 8 dB/km, 3 dB reserve |
| Multimode fiber POF (MM) 980/1000 µm: | - |
| Current consumption: | max. 190 mA |
| Input voltage range: | -7 V ... +12 V |
| Operating Voltage: | 18 ... 32 VDC, typ. 24 VDC |
| Power Consumption: | 4.5 W |
| Redundancy functions: | HIPER-Ring (ring structure), redundant 24 V infeed |
| Output voltage/output current (pin6): | 5 VDC +5%, -10%, short circuit-proof/10 mA |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 2 502 670 h |
| Operating temperature: | -25-+60 °C |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 39.5 x 137.5 x 84 mm |
| Weight: | 560 g |
| Housing Material: | die-cast zink |
| Mount Type: | DIN rail or mounting plate |
| IP Protection Rating: | IP40 |
| Basis Standard: | EU Conformity, FCC Conformity, AUS Conformity Australia |
| Safety of industrial control equipment: | cUL61010-2-201 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | device, start-up instructions |