Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version; approval for Ex-zone 2 (Class 1, Div. 2)
| Type: | OZD Profi 12M P22 |
| Name: | OZD Profi 12M P22 |
| Part Number: | 942148009 |
| Port Type and Quantity: | 2 x optical: 4 sockets BFOC 2.5 (STR) 2 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1 |
| Signal Type: | PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS) |
| Power Supply: | 8-pin terminal block, screw mounting |
| Signaling contact: | 8-pin terminal block, screw mounting |
| Single mode fiber (SM) 9/125 µm: | - |
| Multimode fiber (MM) 50/125 µm: | - |
| Multimode fiber (MM) 62.5/125 µm: | - |
| Multimode fiber HCS (MM) 200/230 µm: | 400 m; 8 dB link budget at 660 nm and transmitting power default; A = 8 dB/km, 2 dB reserve |
| Multimode fiber POF (MM) 980/1000 µm: | 50 m; 15 dB link budget at 660 nm and transmitting power reduced; 80 m; 20 dB link budget at 660 nm and transmitting power default; A= 0.2 dB/m, 2 dB reserve |
| Current consumption: | max. 190 mA |
| Input voltage range: | -7 V ... +12 V |
| Operating Voltage: | 18 ... 32 VDC, typ. 24 VDC |
| Power Consumption: | 4.5 W |
| Redundancy functions: | HIPER-Ring (ring structure), redundant 24 V infeed |
| Output voltage/output current (pin6): | 5 VDC +5%, -10%, short circuit-proof/10 mA |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 2 502 670 h |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 39.5 x 137.5 x 84 mm |
| Weight: | 560 g |
| Housing Material: | die-cast zink |
| Mount Type: | DIN rail or mounting plate |
| IP Protection Rating: | IP40 |
| Basis Standard: | EU Conformity, FCC Conformity, AUS Conformity Australia |
| Safety of industrial control equipment: | cUL61010-2-201 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | device, 4 optical BFOC ST plugs, start-up instructions |