Product Hierarchy
Product Hierarchy

OZD Profi 12M G12-1300 - New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version; approval for Ex-zone 2 (Class 1, Div. 2)


New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version; approval for Ex-zone 2 (Class 1, Div. 2)

Product description

Type: OZD Profi 12M G12-1300
Name: OZD Profi 12M G12-1300
Part Number: 942148005
Port Type and Quantity: 2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1
Signal Type: PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS)

More Interfaces

Power Supply: 8-pin terminal block, screw mounting
Signaling contact: 8-pin terminal block, screw mounting

Network size - length of cable

Single mode fiber (SM) 9/125 µm: 15000 m; 10 dB link budget at 1310 nm; A = 0.5 dB/km, 2 dB reserve
Multimode fiber (MM) 50/125 µm: 10000 m; 12 dB link budget at 1310 nm; A = 1 dB/km, 2 dB reserve
Multimode fiber (MM) 62.5/125 µm: 10000 m; 12 dB link budget at 1310 nm; A = 1 dB/km, 2 dB reserve
Multimode fiber HCS (MM) 200/230 µm: -
Multimode fiber POF (MM) 980/1000 µm: -

Power requirements

Current consumption: max. 190 mA
Input voltage range: -7 V ... +12 V
Operating Voltage: 18 ... 32 VDC, typ. 24 VDC
Power Consumption: 4.5 W
Redundancy functions: HIPER-Ring (ring structure), redundant 24 V infeed

Power Output

Output voltage/output current (pin6): 5 VDC +5%, -10%, short circuit-proof/10 mA

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 1 966 003
Operating temperature: 0-+60 °C
Minimum Storage Temperature: -40-+70 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 39.5 x 142.2 x 83.9 mm
Weight: 560 g
Housing Material: die-cast zink
Mount Type: DIN rail or mounting plate
IP Protection Rating: IP40

Approvals

Basis Standard: EU Conformity, FCC Conformity, AUS Conformity Australia
Safety of industrial control equipment: cUL61010-2-201
Hazardous locations: ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Reliability

Guarantee: 60 months (please refer to the ""terms of guarantee or detailed information)

Scope of delivery and accessories

Scope of delivery: device, start-up instructions
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
2D CAD Data - dxf
3D CAD Data - stp
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K942148001-CE_23-07-18
Version: 23-07-18
Anwender-Handbuch Installation Fiberoptic Repeater OZD Profi 12M … (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 06
User Manual Installation Fiberoptic Repeater OZD Profi 12M … (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 06
No accessories are available for this product