(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; approval for Ex-zone 2 (Class 1, Div. 2)
| Type: | OZD Profi 12M G12 |
| Name: | OZD Profi 12M G12 |
| Part Number: | 942148002 |
| Port Type and Quantity: | 2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1 |
| Signal Type: | PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS) |
| Power Supply: | 8-pin terminal block, screw mounting |
| Signaling contact: | 8-pin terminal block, screw mounting |
| Single mode fiber (SM) 9/125 µm: | - |
| Multimode fiber (MM) 50/125 µm: | 3000 m, 13 dB link budget at 860 nm; A = 3 dB/km, 3 dB reserve |
| Multimode fiber (MM) 62.5/125 µm: | 3000 m, 15 dB link budget at 860 nm; A = 3.5 dB/km, 3 dB reserve |
| Multimode fiber HCS (MM) 200/230 µm: | 1000 m, 18 dB link budget at 860 nm; A = 8 dB/km, 3 dB reserve |
| Multimode fiber POF (MM) 980/1000 µm: | - |
| Current consumption: | max. 190 mA |
| Input voltage range: | -7 V ... +12 V |
| Operating Voltage: | 18 ... 32 VDC, typ. 24 VDC |
| Power consumption: | 4.5 W |
| Redundancy functions: | HIPER-Ring (ring structure), redundant 24 V infeed |
| Output voltage/output current (pin6): | 5 VDC +5%, -10%, short circuit-proof/10 mA |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 39.5 x 137.5 x 84 mm |
| Weight: | 560 g |
| Housing Material: | die-cast zink |
| Mount Type: | DIN rail or mounting plate |
| Protection class: | IP40 |
| Basis Standard: | EU Conformity, FCC Conformity, AUS Conformity Australia |
| Safety of industrial control equipment: | cUL61010-2-201 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2 |
| Guarantee: | 60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | device, start-up instructions |