Transportation EN50155 Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. VPN and openly programmable and extendable Linux. VRRP for router redundancy. Dead reckoning for GPS even inside tunnels.
Life Cycle Status: Discontinued
| Type: | OWL LTE M12-S20T5A12221GTDBHHXX.X.XX |
| Name: | OWL LTE M12-S20T5A12221GTDBHHXX.X.XX |
| Description: | Transportation EN50155 Cellular Router and Gateway. Optimized for distributed 4G applications with edge pre-computing. VPN and open extendable Linux. VRRP for router redundancy. Dead reckoning for GPS even inside tunnels. |
| Part Number: | 942147002 |
| Port Type and Quantity: | 2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 4x I/O, 1x USB, 1x Serial, 1x MicroSD |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Availability: | Limited |
| Discontinuation Announcement Date: | 2022-09-29 |
| Last Order Date: | 2022-10-31 |
| Last Delivery Date: | 2022-12-30 |
| Last Service Date: | 2024-10-31 |
| Scope of delivery: | Device, Wall mount brackets |
| Minimum Storage Temperature: | -40-+85 °C |
| USB interface: | 1 x 5-pin M12 A-coded socket (connector NOT included) |
| SIM Cards: | 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure |
| Ethernet Connector Type: | 2x Ethernet: 10/100 Mbit/s (M12 D-Coded) |
| Power Supply: | M12 A-coded 5-pin (connector NOT included) |
| Serial: | 8-port M12 A-Coded (connector NOT included): RS232 , Serial2TCP , Serial2UDP |
| Signaling contact: | 8-port M12 A-Coded (connector NOT included): 2x Digital Input, 2x Digital Output |
| Hard disk space: | Can be extended with MicroSD (up to 64GB) |
| Description | Antenna Connector | Transmission Rate | Additional Radio Features | Frequency Band |
|---|---|---|---|---|
| Module 1 | 3 x SMA Female (Cellular, Diversity, GPS) | LTE Category 4: 150 Mbit/s Download, 50 Mbit/s Upload | GNSS (GPS, GLONASS, Galileo, QZSS), Dead Reckoning | GPRS/EDGE (2G): 900(Band 8) /1800(Band 3) MHz, UMTS/HSPA+ (3G): 900(Band8) /2100(Band 2) MHz, LTE (4G): 800(Band 20) /900(Band 8) /1800(Band 3) /2100(Band 1) /2600(Band 7) MHz |
| Current consumption: | Idle 2.5 W, Average 4 W, Maximum 11 W |
| Operating Voltage: | 12 V DC to 36 V DC, PoE PD on request |
| Power Consumption: | 4 to 11 W |
| Redundancy functions: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode |
| Modules and components: | User modules pre-installed: GPS, User modules as separate download: GPS Dead Reckoning, Lua, Python, NodeRED |
| Monitoring: | Syslog (UDP) , SNMPv1/2c/3 |
| Authentication: | User Management (local, RADIUS, TACACS+, mixed) |
| Stateful inspection firewall: | Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection |
| Other services: | DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server |
| Operating system: | Custom embedded Linux with Busybox Shell |
| VPN: | OpenVPN, IPSec, GRE, L2TP, PPTP |
| Switching: | VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP |
| Management: | HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop |
| Diagnostics: | One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators |
| Configuration: | Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3 |
| Security: | HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS) |
| Time synchronisation: | SNTP Client, SNTP Server, GPS |
| Routing: | Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT |
| Dynamic routing: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing) |
| MTBF (MIL-HDBK 217F: Gb 25 ºC): | 38 Years |
| Degree of Protection when Installed: | IP40 |
| Operating temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 0-95 % |
| Protective paint on PCB: | Yes (conformal coating) |
| Dimensions (WxHxD): | 203x62x127 mm |
| Weight: | 960 g |
| Housing: | Metal |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP40 |
| Country certification: | Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey |
| Safety of industrial control equipment: | EN 60950-1 |
| Safety of information technology equipment: | EN 60950-1 |
| Environmental: | EN 61000-6-2, EN 301 489, EN 61131 for use in automation environment |
| Transportation: | EN 50155 (Onboard), EN 50121-4 (Trackside), EN 45545-2:2013 + A1:2015 HL3 (Fire) |
| Radio: | EN 301 511, EN 301 489(-1,-7,-24), EN 301 908(-1,-2,-13) |
| Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.167 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942147002 | OWL LTE M12-S20T5A12221GTDBHHXX.X.XX |