Product Hierarchy
Product Hierarchy

TOFINO XENON OPC Classic LSM - TOFINO XENON OPC Classic LSM


The Tofino Xenon OPC Classic Enforcer Loadable Security Module (LSM) inspects, tracks, and secures every connection that is created by an OPC application.

Product description

Name: TOFINO XENON OPC Classic Enforcer LSM
Part Number: 942140002

Configuration features

Configuration functions: Simple configuration using the Tofino Configurator

Diagnostics features

Alarm and event actions: Reports security alerts to a syslog server and to non-volatile memory on a Tofino Xenon Industrial Security Appliance
Event generation: All standard Tofino modes supported:
• Test: all traffic allowed; alerts generated as per user rules
• Operational: traffic filtered and alerts generated as per user rules
Modules and components: • Tofino Xenon Industrial Security Appliance. This new enforcer cannot be run in older systems. They will work for existing Tofino Xenons in the field.
• Tofino Firewall/Event Logger LSM
• Tofino Configurator version 3.2
Monitoring: Deny by default including:
• Any attempted OPC traffic that is not between defined OPC client and server pairs will be blocked and reported
• Any attempted TCP connection that was not successfully negotiated between a valid OPC client and server will be blocked and reported
The following options may be set:
• Sanity check enable/disable on all OPC connection attempts
• Packet fragmentation controls
• Maximum time to wait for data connection to start

Further Instructions

History

Update and Revision: Revision Number: 0.31 Revision Date: 10-14-2025
Variants
Item #Type
942140002TOFINO XENON OPC Classic LSM
No accessories are available for this product