Product Hierarchy
Product Hierarchy

TOFINO XENON ModbusTCP LSM - TOFINO XENON Modbus TCP Enforcer LSM


The Tofino Xenon Modbus TCP Enforcer Loadable Security Module (LSM) is a content inspector for Modbus communications, checking every Modbus command and response against a list of "allowed" commands defined by your control engineers.

Product description

Name: 942140001
Part Number: 942140001

Configuration features

Configuration functions: Simple configuration using the Tofino Configurator

Diagnostics features

Alarm and event actions: Reports security alerts to a syslog server and to non-volatile memory on a Tofino Xenon Industrial Security Appliance
Event generation: All standard Tofino modes supported:
• Test: all traffic allowed; alerts generated as per user rules
• Operational: traffic filtered and alerts generated as per user rules
Modules and components: • Tofino Xenon Industrial Security Appliance. This new enforcer cannot be run in older systems. They will work for existing Tofino Xenons in the field.
• Tofino Firewall/Event Logger LSM
• Tofino Configurator version 3.2
Monitoring: Deny by default: any Modbus function code, or register or coil address, that is not on the "allowed" list is automatically blocked and reported
The following options may be set on a per-connection basis:
• Permitted Modbus function codes
• Permitted register or coil address range
• Permitted Modbus Unit IDs
• Sanity check enable/disable
• State tracking enable/disable
• TCP Reset on blocked traffic (when utilizing TCP transport protocol)
• Modbus exception reply on blocked traffic

Further Instructions

History

Update and Revision: Revision Number: 0.35 Revision Date: 10-14-2025
Variants
Item #Type
942140001TOFINO XENON ModbusTCP LSM
No accessories are available for this product