Product Hierarchy
Product Hierarchy

M-SFP-MX/LC EEC - SFP Fiberoptic Gigabit Ethernet Transceiver MM, extended temperature range


SFP Fiberoptic Gigabit Ethernet Transceiver MM with LC connector, extended temperature range

Product description

Type: M-SFP-MX/LC EEC
Description: SFP Fiberoptic Gigabit Ethernet Transceiver MM, extended temperature range
Part Number: 942108001
Port type and quantity: 1 x 1000 Mbit/s with LC Connector

Network size - length of cable

Multimode fiber (MM) 50/125 µm: 0 - 1,5 km (Link Budget at 1310 nm = 0 - 12 dB; A = 1 dB/km, BLP = 800 MHz*km)
Multimode fiber (MM) 62.5/125 µm: 0 - 500 m (Link Budget at 1310 nm = 0 - 12 dB; A = 1 dB/km, B = 500 MHz*km)

Power requirements

Operating Voltage: power supply via the switch
Power consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C: 607 Years
Operating temperature: -40-+85 °C
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 13.4 mm x 8.5 mm x 56.5 mm
Weight: 30 g
Mounting: SFP slot
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of information technology equipment: EN60950
Laser Protection: class 1 according to IEC60825-1
Hazardous locations: depending on deployed switch
Shipbuilding: depending on deployed switch

Reliability

Guarantee: 24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery: SFP module

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.115 Revision Date: 05-07-2025
Variants
Item #Type
942108001M-SFP-MX/LC EEC
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
No accessories are available for this product