Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.
| Type: | GECKO 5TX |
| Description: | Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design. |
| Part Number: | 942104002 |
| Port Type and Quantity: | 5 x 10/100BASE-TX, TP-cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity |
| Last Order Date: | 2026-10-31 |
| Last Delivery Date: | 2027-01-31 |
| Last Service Date: | 2032-01-31 |
| Power supply/signaling contact: | 1 x plug-in terminal block, 3-pin |
| Twisted pair (TP): | 0-100 m |
| Line - / star topology: | any |
| Current consumption at 24 V DC: | 71 mA |
| Operating Voltage: | 9.6 V - 32 V DC |
| Power Consumption: | 1.8 W |
| Power output in BTU (IT)/h: | 6.1 |
| Switching: | TOS/DSCP Prioritization, Prioritization through 4 queues, Static unicast/multicast filter entries (up to 100), VLAN Support |
| Redundancy: | RSTP (IEEE 802.1D-2004) |
| Management: | Web-interface, HTTP(s) config file/firmware transfer, SNMP v1/v2/v3 |
| Diagnostics: | Device status indication (LEDs), Log-File, RMON (1) statistics, Simple interface statistics, Topology Discovery according to IEEE 802.1AB (LLDP) |
| Configuration: | HiDiscovery, BOOTP/DHCP, Web-based Management |
| Security: | SNMPv3 (authNoPriv), Possibility to disable each port |
| MTBF (MIL-HDBK 217F: Gb 25 ºC): | 474305 h |
| Air Pressure (Operation): | min. 795 hPa (+6562 ft; +2000 m) |
| Operating temperature: | 0-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 25 mm x 114 mm x 79 mm |
| Weight: | 110 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP30 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-3000 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of industrial control equipment: | cUL 61010-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Accessories to Order Separately: | Rail power supply RPS 30, RPS 80 EEC or RPS 120 EEC (CC), Mounting Accessories |
| Scope of delivery: | Device, 3-pin terminal block for the supply voltage and the grounding, Safety and general information sheet |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.119 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942104002 | GECKO 5TX |