Product Hierarchy
Product Hierarchy

Terminal Cable, RJ45 to DB9 - The terminal cable enables a local connection from an external management station to the serial interface of a network device.


The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

Product description

Type: Terminal Cable, RJ45 to DB9
Description: The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.
Part Number: 942 097-001
Cable Length: 5 m

Software

Diagnostics: Dialog window on the PC or laptop

Ambient conditions

Operating temperature: 0-+60 °C
Storage/transport temperature: -20-+80 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Weight: 220 g

Scope of delivery and accessories

Scope of delivery: Cable
Variants
Item #Type
942097001Terminal Cable, RJ45 to DB9
Update and Revision: Revision Number: 0.14 Revision Date: 01-07-2019
Allgemeine Sicherheitshinweise (Deutsch)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 06
General Safety Instructions (Chinese)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (English)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 06
General Safety Instructions (French)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (Italian)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (Spanish)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
No accessories are available for this product