Product Hierarchy
Product Hierarchy

OCTOPUS 16M-Train-BP - Managed IP67 Switch, 16 ports, supply voltage 24 VDC, Software L2P, train approvals, bypass relais


Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, Uplink-Ports with bypass relais

Life Cycle Status: Limited Availability/Passive

Replaced by: OS20/24/30/34 - OCTOPUS II configurator

Product description

Type: OCTOPUS 16M-Train-BP
Description: The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL).
Part Number: 942092001
Port Type and Quantity: 16 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole, thereof 2 with bypass relay 16 x 10/100 BASE-TX TP-cable, auto-crossing, auto-negotiation, auto-polarity.

Product Life Cycle

Life Cycle: Limited Availability/Passive - the product is entering End of Life
Availability: Passiv
Last Order Date: 2023-12-31
Last Delivery Date: 2024-06-30

More Interfaces

Power supply/signaling contact: 1 x M12 5-pin connector, A coding,
V.24 interface: 1 x M12 4-pin connector, A coding
USB interface: 1 x M12 5-pin socket, A coding

Network size - cascadibility

Line - / star topology: any
Ring structure (HIPER-Ring) quantity switches: 50 (reconfiguration time < 0.3 sec.)

Power requirements

Operating Voltage: 24/36/48 VDC -60% / +25% (9,6..60 VDC)
Power consumption: 12.0 W
Power output in BTU (IT)/h: 41
Redundancy functions: redundant power supply

Software

Management: Serial interface V.24 web-interface, Telnet, SSHv2, HTTP, HTTPS, TFTP, SFTP, SNMP v1/v2/v3, Traps
Diagnostics: LEDs (power 1, power 2, link status, data, redundancy manager, error) cable tester, signaling contact, RMON (statistics, history, alarms, events), SysLog support, port mirroring, Bypass Relais,
Configuration: Command Line Interface (CLI), auto-configuration adapter, TELNET, BootP, DHCP Option 82, HiDiscovery
Security: Port Security (IP and MAC), SNMPv3, SSHv3, SNMP access settings (VLAN/IP), IEEE 802.1X authentication

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 46.3 Years
Operating temperature: -40-+70 °C
Note: Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system.
Minimum Storage Temperature: -40-+85 °C
Relative humidity (also condensing): 10-100 %

Mechanical construction

Dimensions (WxHxD): 261 mm x 189 mm x 70 mm
Weight: 1990 g
Mount Type: Wall mounting
Protection class: IP65, IP67

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 20 V/m (80-3000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 2 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55032: EN 55032 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Basis Standard: CE, EAC, Australian Regulatory Compliance Mark (RCM)
Railway norm: EN 50155, EN 45545-2, EN 50121-4
Transportation: E1

Reliability

Guarantee: 60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery and accessories

Accessories to Order Separately: ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)*
Scope of delivery: 1 × Device, 1 x connector for power connection, General safety instructions

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.127 Revision Date: 09-26-2025
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K943983001_CE_22-06-30
Version: 22-06-30
Anwender-Handbuch Installation IP65/67 Switch OCTOPUS 8M..., OCTOPUS 16M..., OCTOPUS 24M..., OS32... (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 18
User Manual Installation IP65/67 Switch OCTOPUS 8M..., OCTOPUS 16M..., OCTOPUS 24M..., OS32... (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 18
Software OCTOPUS
Description: Software for OCTOPUS switches - MIB files and issue list are included in the Zip file
Version: 09.1.11
No accessories are available for this product