(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, Uplink-Ports with bypass relais
Life Cycle Status: Limited Availability/Passive
Replaced by: OS20/24/30/34 - OCTOPUS II configuratorType: | OCTOPUS 8M-Train-BP |
Description: | The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
Part Number: | 942091001 |
Port type and quantity: | 8 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole, thereof 2 with bypass relay 8 x 10/100 BASE-TX TP-cable, auto-crossing, auto-negotiation, auto-polarity. |
Life Cycle: | Limited Availability/Passive - the product is entering End of Life |
Availability: | Passiv |
Last Order Date: | 2023-12-31 |
Last Delivery Date: | 2024-06-30 |
Power supply/signaling contact: | 1 x M12 5-pin connector, A coding, |
V.24 interface: | 1 x M12 4-pin connector, A coding |
USB interface: | 1 x M12 5-pin socket, A coding |
Line - / star topology: | any |
Ring structure (HIPER-Ring) quantity switches: | 50 (reconfiguration time |
Operating Voltage: | 24/36/48 VDC -60% / +25% (9,6..60 VDC) |
Power consumption: | 7.0 W |
Power output in BTU (IT)/h: | 24 |
Redundancy functions: | redundant power supply |
Management: | Serial interface V.24 web-interface, Telnet, SSHv2, HTTP, HTTPS, TFTP, SFTP, SNMP v1/v2/v3, Traps |
Diagnostics: | LEDs (power 1, power 2, link status, data, redundancy manager, error) cable tester, signaling contact, RMON (statistics, history, alarms, events), SysLog support, port mirroring, Bypass Relais, |
Configuration: | Command Line Interface (CLI), auto-configuration adapter, TELNET, BootP, DHCP Option 82, HiDiscovery |
Security: | Port Security (IP and MAC), SNMPv3, SSHv3, SNMP access settings (VLAN/IP), IEEE 802.1X authentication |
MTBF (Telecordia SR-332 Issue 3) @ 25°C: | 73.3 Years |
Operating temperature: | -40-+70 °C |
Note: | Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (also condensing): | 10-100 % |
Dimensions (WxHxD): | 184 mm x 189 mm x 70 mm |
Weight: | 1300 g |
Mounting: | Wall mounting |
Protection class: | IP65, IP67 |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 20 V/m (80-3000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EN 55032: | EN 55032 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Basis Standard: | CE, EAC, Australian Regulatory Compliance Mark (RCM) |
Railway norm: | EN 50155, EN 45545-2, EN 50121-4 |
Transportation: | E1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Accessories to Order Separately: | ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)* |
Scope of delivery: | 1 × Device, 1 x connector for power connection, General safety instructions |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.117 Revision Date: 04-29-2025 |