Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with multimode fibres 62,5/125 µm.Suitable for all data rates and all kinds of data protocols.
| Name: | OBR40-62,5-LC |
| Description: | Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with multimode fibres 62,5/125 µm.Suitable for all data rates and all kinds of data protocols. |
| Part Number: | 942088201 |
| Port Type and Quantity: | 4 x LC |
| Power supply/signaling contact: | 4-pin terminal block |
| Operating Voltage: | 10 - 60 VDC |
| Power consumption: | 2.5 W |
| Redundancy functions: | Passive bypass of the connected Ethernet switch, redundant power supply. |
| Diagnostics: | LEDs (power 1, power 2, status) |
| Configuration: | Threshold level for power supply low detection may be set from 10 V to 60 V by means of DIL-switches, recovery delay may be set from 0 s to 75 s by means of DIL-switches. |
| MTBF: | 30 |
| Operating temperature: | -30-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Dimensions (WxHxD): | 115 mm x 61 mm x 113 mm |
| Weight: | 500 g |
| Protection class: | IP30 |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz), 3 V/m (1.4-2 GHz), 1 V/m (2-2.7 GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
| EN 61000-4-5 surge voltage: | power line: 0.5 kV (line/earth), 0.5 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55022: | EN 55022 Class B |
| Basis Standard: | EU Conformity |
| Guarantee: | 60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | Terminal blocks for power supply and fault contact, dust covers for optical ports, description and operating instructions. |