Product Hierarchy
Product Hierarchy

OBR40-9-LC - Optical bypass relay - SM 9/125 µm


Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with singlemode fibres 9/125 µm. Suitable for all data rates and all kinds of data protocols.

Product description

Name: OBR40-9-LC
Description: Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with singlemode fibres 9/125 µm. Suitable for all data rates and all kinds of data protocols.
Part Number: 942088001
Port type and quantity: 4 x LC

More Interfaces

Power supply/signaling contact: 4-pin terminal block

Power requirements

Operating Voltage: 10 - 60 VDC
Power consumption: 2.5 W
Redundancy functions: Passive bypass of the connected Ethernet switch, redundant power supply.

Software

Diagnostics: LEDs (power 1, power 2, status)
Configuration: Threshold level for power supply low detection may be set from 10 V to 60 V by means of DIL-switches, recovery delay may be set from 0 s to 75 s by means of DIL-switches.

Ambient conditions

MTBF: 30
Operating temperature: -40-+70 °C
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 115 mm x 61 mm x 113 mm
Weight: 500 g
Protection class: IP30

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz), 3 V/m (1.4-2 GHz), 1 V/m (2-2.7 GHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 0.5 kV (line/earth), 0.5 kV (line/line)
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class B

Approvals

Basis Standard: EU Conformity

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery: Terminal blocks for power supply and fault contact, dust covers for optical ports, description and operating instructions.
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
User Manual Installation OBR40 (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 01
Anwender-Handbuch Installation OBR40 (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 01
Manuel d'utilisation Installation OBR40 (French)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 01
No accessories are available for this product