Product Hierarchy
Product Hierarchy

AFS View, 250 Nodes - Network management software for monitoring of industrial networks with up to 250 nodes (IP addresses).


Network management software for monitoring of industrial networks with up to 250 nodes (IP addresses).

Product description

Type: AFS View, 250 Nodes
Part Number: 1KHW022651 R0250
Version + Nodes: Full version - 250 nodes
License: License enables supervision of up to 250 nodes (IP addresses).

Configuration features

Configuration functions: Individual device configuration. Configuration of multiple devices simultaneously. Configuration of identical parameters across multiple device types simultaneously. Firmware update of multiple devices.

Diagnostics features

Alarm and event actions: Alarm and event logging. Alarm actions such as message window, email, Push notifications, SMS and start executable. Event forwarding to Syslog server. Audible alarm.
Event generation: polling and SNMPv1 trap support
Modules and components: AFS660, AFS665, AFS670 V2.0, AFF660, AFF665, AFS650, AFS655, AFS670, AFS675, AFS677, AFR677, AFF650, Meinberg LANTIME GPS, Meinberg LANTIME M300, Meinberg LANTIME M600, Epson FX-2190, Epson AcuLaser C1100N, any third-party SNMP capable device, any ICMP(Ping) capable device.
Monitoring: Graphical status representation for devices, links, power supplies, fans, and any other device sub-component. Status displays for third-party products. All statuses are configurable. Supports multiple topology windows and a network hierarchy view. User configurable event log. Customisable event actions. Reporting tool. Project setup wizard. Hierarchical supervision structure. Task scheduler.
Topology recognition: Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB) and Learned Address Tables. Switches, routers, WLAN devices, unmanaged switches/hubs, and end devices are supported. Can also map networks behind a router. Path Availability Calculation.

Scope of delivery and accessories

Variants
Part NumberType
942 061-250AFS View, 250 Nodes
Update and Revision: Revision Number: 0.20 Revision Date: 04-23-2020
No accessories are available for this product