(109)Protection screw for M12 socket, metal, IP65/67 (25 pieces)
Type: | Dust cover for M12-ports of OCTOPUS switches, metal |
Part Number: | 942057001 |
Dimensions (WxHxD): | Screw head wrench size 14 mm, overall length 13.5 mm |
Weight: | 8.7 g/pcs - kg |
Material: | Brass, nickel-plated |
Mounting: | Wrench 14 mm and Phillips recessed head DIN ISO EN 4757-H3 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | 25 dust caps |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.63 Revision Date: 04-17-2024 |
Item # | Type |
---|---|
942057001 | Octopus, Verschlußschrauben-Set (25 Stk) |