(1856)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(797)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(470)VFD Cable
(149)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(84)Safety, Sound, & Security Cable
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
(109)Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry.
Description: | Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry. |
Part Number: | 942036301 |
Port type and quantity: | 16 x RS323/422/485 on RJ45 connector, 2 x 10/100/1000BaseTX Ethernet |
LEDs: | Power, link status; serial: data per port |
Power supply/signaling contact: | 1 x terminal block, 6-pin |
V.24 interface: | 1 x console block |
Twisted pair (TP): | 0-100 m |
Serial (RS232, RS422, RS485): | 10-15 m |
Heat dissipation: | 40.9 Btu |
Operating Voltage: | 88-300 VDC or 85-265 VAC |
Protocols: | IPv6, IPv4, TCP/IP, Reverse SSH, SSH, SSL, IPSec/IPv4, IPSec/IPv6, L2TP/IPSec, CIDR, RIPV2/MD5, ARP, RARP, UDP, UDP Multicast, ICMP, BOOTP, DHCP, TFTP, SFTP, SNTP, Telnet, raw, reverse Telnet, LPD, RCP, DNS, Dynamic DNS, WINS, HTTP, HTTPS, SMTP, SNMPV3, PPP, PAP/CHAP, SLIP, CSLIP, RFC2217, MSCHAP, IPSEC VPN client/servers, HTTP tunneling, DHCP Opt 81 |
Configuration: | Telnet, SSH v1 and v2, Rlogin, Auto session login, LPD, RCP printer, MOTD - Message of the day |
Security: | SSH v1 and v2, SSL V3.0/TLS V1.0, SSL V2.0, SSL Server and SSL client mode capability, SSL Peer authentication, IPSec VPN : NAT Traversal, ESP authentication protocol, Encryption: AES (256/192/128), 3DES, DES, Blowfish, CAST128, ARCFOUR(RC4), ARCTWO(RC2), Hashing Algorithms: MD5, SHA-1, RIPEMD160, SHA1-96, and MD5-96, Key exchange: RSA, EDH-RSA, EDH-DSS, ADH, X.509 Certificate verification: RSA, DSA, Certificate authority (CA) list, Local database, RADIUS Authentication, Authorization and Accounting, TACACS+ Authentication, Authorization and Accounting, LDAP, NIS, Kerberos Authentication, RSA SecureID-agent or via RADIUS Authentication, SNMP v3 Authentication and Encryption support, IP Address filtering, Disable unused daemons, Active Directory via LDAP |
Flow control: | Hardware, Software, Both |
Operating temperature: | -40-+70 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 5-95 % |
Protective paint on PCB: | No |
Dimensions (WxHxD): | 264 mm x 434 mm x 44 mm |
Weight: | 3320 g |
Mounting: | DIN Rail |
Protection class: | IP30 |
EN 55022: | EN 55022 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Safety of industrial control equipment: | EN 60950-1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Device, Manual CD, Quick start description, 1 x DB9 to PRL /config adapter |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.103 Revision Date: 04-17-2024 |
Item # | Type |
---|---|
942036301 | IOLAN SDS16C HV |