Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry.
| Description: | Industrial Ethernet media converter is especially suited to extreme operating conditions, e.g. the kind of conditions that are found in transformer stations in the electricity industry. |
| Part Number: | 942036301 |
| Port Type and Quantity: | 16 x RS323/422/485 on RJ45 connector, 2 x 10/100/1000BaseTX Ethernet |
| LEDs: | Power, link status; serial: data per port |
| Power supply/signaling contact: | 1 x terminal block, 6-pin |
| V.24 interface: | 1 x console block |
| Twisted pair (TP): | 0-100 m |
| Serial (RS232, RS422, RS485): | 10-15 m |
| Heat dissipation: | 40.9 Btu |
| Operating Voltage: | 88-300 VDC or 85-265 VAC |
| Protocols: | IPv6, IPv4, TCP/IP, Reverse SSH, SSH, SSL, IPSec/IPv4, IPSec/IPv6, L2TP/IPSec, CIDR, RIPV2/MD5, ARP, RARP, UDP, UDP Multicast, ICMP, BOOTP, DHCP, TFTP, SFTP, SNTP, Telnet, raw, reverse Telnet, LPD, RCP, DNS, Dynamic DNS, WINS, HTTP, HTTPS, SMTP, SNMPV3, PPP, PAP/CHAP, SLIP, CSLIP, RFC2217, MSCHAP, IPSEC VPN client/servers, HTTP tunneling, DHCP Opt 81 |
| Configuration: | Telnet, SSH v1 and v2, Rlogin, Auto session login, LPD, RCP printer, MOTD - Message of the day |
| Security: | SSH v1 and v2, SSL V3.0/TLS V1.0, SSL V2.0, SSL Server and SSL client mode capability, SSL Peer authentication, IPSec VPN : NAT Traversal, ESP authentication protocol, Encryption: AES (256/192/128), 3DES, DES, Blowfish, CAST128, ARCFOUR(RC4), ARCTWO(RC2), Hashing Algorithms: MD5, SHA-1, RIPEMD160, SHA1-96, and MD5-96, Key exchange: RSA, EDH-RSA, EDH-DSS, ADH, X.509 Certificate verification: RSA, DSA, Certificate authority (CA) list, Local database, RADIUS Authentication, Authorization and Accounting, TACACS+ Authentication, Authorization and Accounting, LDAP, NIS, Kerberos Authentication, RSA SecureID-agent or via RADIUS Authentication, SNMP v3 Authentication and Encryption support, IP Address filtering, Disable unused daemons, Active Directory via LDAP |
| Flow control: | Hardware, Software, Both |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Protective paint on PCB: | No |
| Dimensions (WxHxD): | 264 mm x 434 mm x 44 mm |
| Weight: | 3320 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP30 |
| EN 55022: | EN 55022 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of industrial control equipment: | EN 60950-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | Device, Manual CD, Quick start description, 1 x DB9 to PRL /config adapter |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.119 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942036301 | IOLAN SDS16C HV |