Catalog Home
Product Hierarchy
Product Hierarchy

IOLAN DS1 T - Compact Industrial Ethernet media converter, 1 serial DB9M interface


Compact Industrial Ethernet media converter is equipped with a serial DB9M interface as well as a Fast Ethernet port with RJ45 connection. The converter can be mounted directly on a wall, or on a top-hat rail using an (optional) adapter.

Product description

Description: Compact Industrial Ethernet media converter is equipped with a serial DB9M interface as well as a Fast Ethernet port with RJ45 connection. The converter can be mounted directly on a wall, or on a top-hat rail using an (optional) adapter.
Part Number: 942 036-001
Port type and quantity: 1 x RS323/422/485 on RJ45 connector, 1 x 10/100BaseTX Ethernet

Displays

LEDs: Power, link status; serial: data per port

More Interfaces

Power supply/signaling contact: 1 x terminal block, 2-pin
V.24 interface: 1 x serial port (can be configured as consol port, via DIP switch)

Network size - length of cable

Twisted pair (TP): 0-100 m
Serial (RS232, RS422, RS485): 10-15 m

Power requirements

Heat dissipation: 5.8 Btu
Operating Voltage: 9-30 VDC

Service

Protocols: IPv6, IPv4, TCP/IP, ARP, RARP, UDP, UDP Multicast, ICMP, BOOTP, DHCP, TFTP, Telnet, raw, reverse Telnet, WINS, HTTP, SNMPV3, RFC2217

Software

Configuration: Telnet, SSH v1 and v2, Rlogin, Auto session login, LPD, RCP printer, MOTD - Message of the day
Security: Local database user-ID/password, disable unused daemons
Flow control: Hardware, Software, Both

Ambient conditions

Operating temperature: -40-+70 °C
Storage/transport temperature: -40-+70 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 91 mm x 89 mm x 24 mm
Weight: 230 g
Mounting: Wall mounting
Protection class: IP40

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of industrial control equipment: cUL 60950-1

Scope of delivery and accessories

Accessories to Order Separately: Adapter for DIN Rail
Scope of delivery: Device, Manual CD, Quick start description
Variants
Item #
942036001
Update and Revision: Revision Number: 0.36 Revision Date: 07-31-2019
EU Declaration of conformity
Version: 2019-06-19
Allgemeine Sicherheitshinweise (Deutsch)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 06
General Safety Instructions (Chinese)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (English)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 06
General Safety Instructions (French)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (Italian)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05
General Safety Instructions (Spanish)
Description: The instruction sheet “General Safety Instructions” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device.
Version: 05