Networking & Data Cable
(522)Industrial Ethernet Cable
(80)Enterprise Category Cable
(183)Industrial Protocol / Data Bus Cable
(257)Audio Cable
(379)Digital
(50)Analog
(102)Microphone
(42)Nurse Call
(23)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(206)Video Cable
(353)75 Ohm SDI Coax
(117)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(498)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(110)CATV & Satelite Cable
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
(10401)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4590)Outdoor Fiber Cable
(4057)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2198)Modular Couplers
(11)Modular Plugs
(23)Receptacles
(7)Coax Connectors
(82)12 GHz BNC Connectors
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
(409)Cross Connect Systems
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
(825)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(108)Assemblies & Cordsets
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
(934)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
(14)Accessories
(9)Software
(86)Secure Remote Access
(8)Network Management
(17)Software Tools
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
(79)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(33)Fieldbus I/O Modules
(10)Unmanaged Industrial Ethernet DIN Rail Mount Switch with PoE support, store and forward switching mode, 8 x 10/100 Mbit/s RJ45
Type: | SPIDER II 8TX PoE |
Name: | SPIDER II 8TX PoE |
Description: | Entry Level Industrial Ethernet Rail-Switch, store and forward switching mode, Ethernet (10 Mbit/s) and Fast-Ethernet (100 Mbit/s) |
Part Number: | 942008001 |
Port type and quantity: | 8 x 10/100BASE-TX, 4 x PoE according to IEEE802.3af, TP-cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity |
Power supply/signaling contact: | 1 x plug-in terminal block, 3-pin, no signaling contact |
Twisted pair (TP): | 0-100 m |
Line - / star topology: | any |
Operating Voltage: | 18 V DC - 32 V DC |
Operating voltage DC: | 9.6 V DC - 32 V DC |
Power consumption: | max. 75 W |
Power output in BTU (IT)/h: | 234.2 |
Diagnostic functions: | LEDs (power, link status, data, data rate) |
MTBF (Telecordia SR-332 Issue 3) @ 25°C: | 479015 h |
Operating temperature: | -10-+60 °C |
Storage/transport temperature: | -20-+70 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 35 mm x 138 mm x 121 mm |
Weight: | 560 g |
Mounting: | DIN Rail, Wall mounting |
Protection class: | IP30 |
IEC 60068-2-6 vibration: | 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 2 kV data line |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
EN 55022: | EN 55022 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Safety of industrial control equipment: | cUL 508 |
Employment in vehicles: | E1 |
Accessories to Order Separately: | Rail power supply RPS 80 EEC or RPS 120 EEC, 19" installation frame |
Scope of delivery: | Device, terminal block, operating manual |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Item # | Type |
---|---|
942008001 | SPIDER II 8TX PoE |
Update and Revision: | Revision Number: 0.72 Revision Date: 01-08-2021 |