Product Hierarchy
Product Hierarchy

MACH104-20TX-F - Managed 24-port Full Gigabit 19" Switch


24 port Gigabit Ethernet Industrial Workgroup switch (20 x GE TX Ports, 4 x GE SFP combo ports), managed, software Layer 2 Professional, Store-and-Forward-Switching, IPv6 Ready, fanless design

Replaced by: GREYHOUND 105/106 switch configurator

Product description

Description: 24 port Gigabit Ethernet Industrial Workgroup switch (20 x GE TX Ports, 4 x GE SFP combo ports), managed, software Layer 2 Professional, Store-and-Forward-Switching, IPv6 Ready, fanless design
Part Number: 942003001
Port type and quantity: 24 ports in total; 20 x (10/100/1000 BASE-TX, RJ45) and 4 Gigabit Combo ports (10/100/1000 BASE-TX, RJ45 or 100/1000 BASE-FX, SFP)

Product Life Cycle

Availability: Passiv
Last Order Date: 2023-12-31
Last Delivery Date: 2024-06-30

More Interfaces

Power supply/signaling contact: 1 x plug-in terminal block, 2-pin, output manual or automatic switchable (max. 1 A, 24 V DC bzw. 24 V AC)
V.24 interface: 1 x RJ11 socket, serial interface for device configuration
USB interface: 1 x USB to connect auto-configuration adapter ACA21-USB

Network size - length of cable

Twisted pair (TP): 0-100 m
Single mode fiber (SM) 9/125 µm: see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC
Single mode fiber (LH) 9/125 µm (long haul transceiver): see SFP FO module M-FAST SFP-SM+/LC
Multimode fiber (MM) 50/125 µm: see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC
Multimode fiber (MM) 62.5/125 µm: see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC

Network size - cascadibility

Line - / star topology: any
Ring structure (HIPER-Ring) quantity switches: 50 (reconfiguration time 0.3 sec.)

Power requirements

Operating Voltage: 100-240 V AC, 50-60 Hz
Power consumption: 35 W
Power output in BTU (IT)/h: 119
Redundancy functions: HIPER-Ring, MRP, MSTP, RSTP - IEEE802.1D-2004, MRP and RSTP gleichzeitig, Link Aggregation

Software

Switching: Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Double VLAN Tagging (QinQ), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier (v1/v2/v3)
Redundancy: Advanced Ring Configuration for MRP, HIPER-Ring (Manager), HIPER-Ring (Ring Switch), Fast HIPER-Ring, Link Aggregation with LACP, Media Redundancy Protocol (MRP) (IEC62439-2), Redundant Network Coupling, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards, RSTP over MRP
Management: Dual Software Image Support, TFTP, LLDP (802.1AB), LLDP-MED, SSHv1, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet
Diagnostics: Management Address Conflict Detection, Signal Contact, Device Status Indication, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog
Configuration: AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help
Security: IP-based Port Security, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Access to Management restricted by VLAN, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, SNMP Logging, Local User Management, Remote Authentication via RADIUS
Time synchronisation: PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, Buffered Real Time Clock, SNTP Client, SNTP Server
Industrial Profiles: EtherNet/IP Protocol, PROFINET IO Protocol
Miscellaneous: Manual Cable Crossing

Ambient conditions

Operating temperature: 0-+50 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 448 mm x 44 mm x 345 mm
Weight: 4200 g
Mounting: 19" control cabinet
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-3000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 4 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of industrial control equipment: cUL 508
Safety of information technology equipment: cUL 60950-1

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories to Order Separately: Fast Ethernet SFP modules, Gigabit Ethernet SFP modules, autoConfiguration Adapter ACA21-USB, terminal cable, Industrial Hivision Network Management software
Scope of delivery: MACH100 device, terminal block for signal contact, 2 brackets with fasteningscrews (pre-assembled), housing feet - stick-on, non-heating appliance cable - Euro model

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.164 Revision Date: 03-20-2024
Variants
Item #Type
942003001MACH104-20TX-F
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
2D CAD Data - dxf
Description: 942003999_MACH104-20TX_2d
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K942003001_CE_23-06-06
Version: 23-06-06
User Manual Installation Industrial Ethernet Workgroup Switch MACH104 Full Gigabit Family (English
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 11
Anwender-Handbuch Installation Industrial Ethernet Workgroup Switch MACH104-Familie Full Gigabit (Deutsch
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 11
IT-Security-Handbuch für managed Industrial Ethernet Switches mit Classic Switch Software (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: Release 1.0 - 07/2015
IT -Security-Guide for managed Industrial Ethernet Switches with Classic Switch Software (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: Release 1.0 - 07/2015
Manual Collection - Classic Switch Software Layer 2 Professional (L2P) 9.0 - Deutsch
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 9.0
Manual Collection - Classic Switch Software Layer 2 Professional (L2P) 9.0 - English
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 9.0
PCN_MACH104_9420XXXXX_2024-03_EN.pdf
PDN-MACH104-2022-12-GLOBAL-EN.pdf
Software MACH104
Description: Software for all MACH104 switches - MIB files and issue list are included in the Zip file
Version: 09.1.10
Visio Stencils - MACH100 Family
Description: The zip file contains visio stencils for MACH100 switches.
No accessories are available for this product