Portable Cordage, 5 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO
| Suitable Applications: | extra hard service cordage; oil resistant applications; to power tools and appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 16 AWG | 65x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.033 in (0.84 mm) | 0.123 in (3.12 mm) | Green, Red, Orange, White, Black |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.084 in (2.1 mm) | 0.506 in |
| Overall Cable Diameter (Nominal): | 0.506 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.4 Ohm/1000ft | 10 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.06 in (129 mm) | 5.06 in |
| Max. Pull Tension: | 162.5 lbs (73.71 kg) |
| Bulk Cable Weight: | 133 lbs/1000ft |
| Environmental Suitability: | Indoor, Oil Resistance |
| NEC / UL Compliance: | Article 400, SO |
| AWM Compliance: | SO |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Surface Printing: "16-5 SO 60°C (UL) E3462 CSA LL7874 16-5 SO 60°C FT2" |
| Update and Revision: | Revision Number: 0.386 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9420 010100 | Black | 612825240723 | |
| 9420 0101000 | Black | 612825240730 | C |
| Footnote: | C - CRATE REEL PUT-UP. |