(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, SRPVC Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMG
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 AWG | 19x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.066 in (1.7 mm) | Red, Green, Black, White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.245 in (6.22 mm) |
Overall Cable Diameter (Nominal): | 0.245 in (6.22 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 2.5 in (64 mm) |
Max. Pull Tension: | 113 lbs (51.3 kg) |
Bulk Cable Weight: | 42 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
Plenum Number: | 89418 or 82418 |
Update and Revision: | Revision Number: 0.544 Revision Date: 01-20-2023 |
Item # | Color | UPC | Footnote |
---|---|---|---|
9418 060100 | Chrome | 612825240631 | |
9418 0601000 | Chrome | 612825240648 | C |
9418 06010000 | Chrome | 612825240655 | C Y |
9418 06013000 | Chrome | 612825240679 | |
9418 060500 | Chrome | 612825240686 | C |
9418 0605000 | Chrome | 612825240693 | C Z |
9418 060U1000 | Chrome | 612825240617 | |
9418 060U500 | Chrome | 612825240624 |