(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, SRPVC Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.066 in (1.7 mm) | Red, Green, Black, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.245 in (6.22 mm) |
| Overall Cable Diameter (Nominal): | 0.245 in (6.22 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 6.5 Ohm/1000ft | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 8.5 Ohm/1000ft (28 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 113 lbs (51.3 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Plenum Number: | 89418 or 82418 |
| Update and Revision: | Revision Number: 0.546 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9418 060100 | Chrome | 612825240631 | |
| 9418 0601000 | Chrome | 612825240648 | C |
| 9418 06010000 | Chrome | 612825240655 | C Y |
| 9418 06013000 | Chrome | 612825240679 | |
| 9418 060500 | Chrome | 612825240686 | C |
| 9418 0605000 | Chrome | 612825240693 | C Z |
| 9418 060U1000 | Chrome | 612825240617 | |
| 9418 060U500 | Chrome | 612825240624 |
| Footnote: | C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |