Product Hierarchy
Product Hierarchy

9414 - Audio, Control & Instrument, #22-1pr, SR-PVC, O/A Foil, PVC Jkt, CMG




Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, jacket-striated PVC.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1227x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.051 in (1.3 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.18 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
18.2 Ohm/1000ft50 pF/ft (160 pF/m)95 pF/ft (310 pF/m)38 Ohm0.18 µH/ft (0.59 µH/m)2.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 11.45 Ohm/1000ft (37.57 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.8 in (46 mm)1.8 in
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.338 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9414 T35500Beige, Pale FawnReel500 ft612825240396
9414 T35U500Beige, Pale FawnUnReel500 ft612825240372
9414 T351000Beige, Pale FawnReel1,000 ft612825240389C
9414 T35U1000Beige, Pale FawnUnReel1,000 ft612825240365
9414 T355000Beige, Pale FawnReel5,000 ft612825240402
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product