(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 14 | 42x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.022 in | Black, Red |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.042 in | 0.322 in | Yes |
Cable Diameter (Nominal): | 0.322 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond |
---|---|---|
Pair(s) | 2.6 Ohm/1000ft | 27 pF/ft |
UL Voltage Rating |
---|
300 V (PLTC), 150 V (ITC) |
UL Rating | Operating |
---|---|
105°C | -30°C to +105°C |
Table Notes: | AWM 80°C |
Stationary Min. | Installation Min. |
---|---|
3.2 in | 3.2 in |
Max. Pull Tension: | 107 lbs |
Bulk Cable Weight: | 57 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
Flammability / Fire Resistance: | UL1666 Riser, FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, CL3R, ITC-ER, PLTC-ER |
AWM Compliance: | 2464 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.352 Revision Date: 09-30-2020 |