Product Hierarchy
Product Hierarchy

9410 - High Perform Instr, 1 Pr #16 Str TC, PVC Ins E2, PVC Jkt, PLTC




High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC Insulation E2 Color Code, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.0185 in (0.470 mm)0.096 in (2.4 mm)Black & Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.260 in (6.60 mm)Yes
Overall Cable Diameter (Nominal): 0.260 in (6.60 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Pair(s)4.5 Ohm/1000ft31 pF/ft (100 pF/m)0.17 µH/ft (0.56 µH/m)6.2 Amps per conductor at 25°C
Voltage
UL Voltage Rating
300 V (PLTC, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Temperature Table Notes: AWM 80°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 80 lbs (36 kg)
Bulk Cable Weight: 35 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, T-29-520, IEEE 1202
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.604 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorUPCFootnote
9410 0601000Chrome612825240211C
9410 0602500Chrome612825240228Z
9410 060U1000Chrome612825240198C
9410 060U500Chrome612825240204
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications