Electronic, 2+6 Conductor 18+16AWG (19x30+19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 18 AWG | 19x30 | TC - Tinned Copper |
| Conductor(s) | 2 | 16 AWG | 19x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | Brown, Red, Yellow, Blue, Orange, Green |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | Black, White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.345 in (8.76 mm) |
| Overall Cable Diameter (Nominal): | 0.345 in (8.76 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 6.8 Ohm/1000ft (22 Ohm/km) | 4 Amps per Conductor at 25ºC |
| Conductor(s) | 4.0 Ohm/1000ft (13 Ohm/km) | 4.9 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CM, UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C (UL AWM 2464) | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.5 in (89 mm) | 3.5 in (89 mm) |
| Max. Pull Tension: | 181 lbs (82.1 kg) |
| Bulk Cable Weight: | 87 lbs/1000ft (130 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, UV Resistance |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2464 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.378 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9405 0601000 | Chrome | 612825240013 | C |
| Footnote: | C - CRATE REEL PUT-UP. |