(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
SpaceMaker™, 2 Pair 20AWG (26x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 20 AWG | 26x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.057 in (1.4 mm) | Black & White, Red & Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.254 in |
| Overall Cable Diameter (Nominal): | 0.254 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 11.2 Ohm/1000ft | 32.6 pF/ft (107 pF/m) | 61.3 pF/ft (201 pF/m) | 47 Ohm | 0.022 µH/ft (0.072 µH/m) | 6.4 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.016 in (25.81 mm) | 1.016 in |
| Max. Pull Tension: | 76.5 lbs (34.7 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.223 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9402MN 006100 | Blue, Light | Reel | 100 ft | 612825386926 |
| 9402MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825386933 |
| 9402MN 008100 | Gray | Reel | 100 ft | 612825386940 |
| 9402MN 0081000 | Gray | Reel | 1,000 ft | 612825386957 |
| 9402MN 004100 | Yellow | Reel | 100 ft | 612825386902 |
| 9402MN 0041000 | Yellow | Reel | 1,000 ft | 612825386919 |