Product Hierarchy
Product Hierarchy

9402 - Audio, Control & Instrument, #20-2pr, SR-PVC, Indiv. Foil, PVC Jkt, CMG




Audio, Control & Instrument Cable, 2 Pair, 20 AWG stranded (7x28) tinned copper conductors, semi-rigid PVC insulation, individually shielded pairs with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)220 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.058 in (1.5 mm)Red & Black, Green & White
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TCeach pair
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.041 in (1.0 mm)0.300 in (7.62 mm)
Overall Cable Diameter (Nominal): 0.300 in (7.62 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)11.3 Ohm/1000ft11.54 Ohm/1000ft (37.86 Ohm/km)55 pF/ft (180 pF/m)95 pF/ft (310 pF/m)0.17 µH/ft (0.56 µH/m)3.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.0 in (76 mm)
Max. Pull Tension: 60 lbs (27 kg)
Bulk Cable Weight: 49 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.549 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9402.00305ChromeReel305 m8719605020512
9402.K0305ChromeReel305 m8719605020529
9402 060U500ChromeUnReel500 ft612825239987
9402 0601000ChromeReel1,000 ft612825239994C
9402 0605000ChromeReel5,000 ft612825240006
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product