24 AWG stranded (105x44) high-conductivity bare copper conductors, PVC insulation, double bare copper spiral shield (95% coverage), PVC jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 24 | 105x44 | BC - Bare Copper (High Conductivity) | 0.024 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in | 0.012 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Spiral Serve / Screen | Bare Copper (BC) | 95% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.176 in | 0.031 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
|---|---|
| 24.6 Ohm/1000ft | 24.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 47.3 pF/ft | 110 pF/ft |
| Nominal Inductance |
|---|
| 0.19 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 47 Ohm |
| Max. Recommended Current [A] |
|---|
| 3.36 Amps per Conductor at 25ºC |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -20°C To +80°C |
| Bulk Cable Weight: | 22 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 10 lbs |
| Minimum Minor Axis Bend Radius: | 1.75 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9397 B59500 | Black, Matte | Reel | 500 ft | 612825239949 |
| 9397 B591000 | Black, Matte | Reel | 1,000 ft | 612825239932 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.383 Revision Date: 02-03-2025 |