25 AWG stranded (7x33) composite copper conductor, PVC insulation, (3) strands TC, (4) strands TCCS, TC spiral shield (90% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | 3x33 | TC - Tinned Copper (High Conductivity) | 0.021 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.058 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.1 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 46 Ohm/1000ft | 46 Ohm/1000ft | 17 Ohm/1000ft | 17 Ohm/1000ft |
| Max. Capacitance Conductor to Shield | Nom. Capacitance Conductor to Shield |
|---|---|
| 75 pF/ft | 75 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 31 Ohm |
| Max. Recommended Current [A] |
|---|
| 1.9 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| Non-UL Voltage Rating |
|---|
| 300 V DC |
| Non-UL Temp Rating: | 60°C |
| Operating Temperature Range: | -20°C To +60°C |
| Bulk Cable Weight: | 7 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 12 lbs |
| Minimum Minor Axis Bend Radius: | 1 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9396 U90250 | Gray, Matte | Reel | 250 ft | 612825239925 |
| Update and Revision: | Revision Number: 0.362 Revision Date: 02-20-2026 |