Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
18 AWG stranded (41x34) high-conductivity TC condcutor, EPDM rubber insulation, conductive textile (100%) plus TC spiral shields (70% coverage), paper tape, CPE jacket.
| Suitable Applications: | Microphone, Musical Instrument |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | 41x34 | 0.047 in | TC - Tinned Copper (High Conductivity) |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.137 in (3.48 mm) | White |
| Layer | Outer Shield Type | Material | Coverage | Notes |
|---|---|---|---|---|
| 1 | Spiral Serve / Screen | Textile (Conductive) | 100% | |
| 2 | Spiral Serve / Screen | Tinned Copper (TC) | 70% | |
| 3 | Tape | 100% | Conductive Dacron Tape |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.235 in (5.97 mm) |
| Overall Cable Diameter (Nominal): | 0.235 in (5.97 mm) |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.5 Ohm/1000ft (21 Ohm/km) | 11.3 Ohm/1000ft (37.1 Ohm/km) | 55 pF/ft (180 pF/m) | 35 Ohm | 62% |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.35 in (59.7 mm) | 2.35 in (59.7 mm) |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft (51 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.624 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9395 0101000 | Black | Reel | 1,000 ft | 612825358633 | C |
| Footnote: | C - CRATE REEL PUT-UP. |