20 AWG stranded (27x34) high-conductivity TC conductor, EPDM rubber insulation, conductive textile (100%) plus TC spiral shields (95% coverage), paper tape, CPE jacket.
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2002-04-29 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | 27x34 | 0.037 in | TC - Tinned Copper (High Conductivity) |
| Material | Nom. Insulation Diameter |
|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.097 in (2.5 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Spiral Serve / Screen | Textile (Conductive) | 100% |
| 2 | Spiral Serve / Screen | Tinned Copper (TC) | 95% |
| 3 | Tape | 100% |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.19 in |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Max. Current |
|---|---|---|---|---|
| 10.2 Ohm/1000ft (33.5 Ohm/km) | 8.7 Ohm/1000ft (29 Ohm/km) | 55 pF/ft (180 pF/m) | 34 Ohm | 4 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Insulation Resistance: 500 Megohms/1000 ft. @ 500 V DC |
| Operating |
|---|
| -30°C To +60°C |
| Max. Pull Tension: | 28 lbs (13 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft (37 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.384 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9394 0101000 | Black | Reel | 1,000 ft | 612825358749 | C |
| Footnote: | C - CRATE REEL PUT-UP. |