Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
High Performance Instrumentation, 1 Triad 16AWG (19x29) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC
| Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Triad(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.097 in (2.5 mm) | Black, White, Red | 
| Shield Type | Material | Coverage | Drainwire Type | 
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC | 
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|---|
| PP - Polypropylene Tape | PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.312 in (7.92 mm) | Yes | 
| Overall Cable Diameter (Nominal): | 0.312 in (7.92 mm) | 
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current | 
|---|---|---|---|---|---|
| Triad(s) | 4.5 Ohm/1000ft | 67 pF/ft (220 pF/m) | 120.3 pF/ft (394.7 pF/m) | 0.156 µH/ft (0.512 µH/m) | 6.2 Amps per conductor at 25°C | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 5.14 Ohm/1000ft (16.9 Ohm/km) | 
| UL Voltage Rating | 
|---|
| 300 V (PLTC, CMG) | 
| UL Temperature | Operating | 
|---|---|
| 105°C | -30°C to +105°C | 
| Temperature Table Notes: | AWM 80°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 3.0 in (76 mm) | 3.0 in (76 mm) | 
| Max. Pull Tension: | 145 lbs (65.8 kg) | 
| Bulk Cable Weight: | 61 lbs/1000ft | 
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance | 
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, T-29-520, IEEE 1202 | 
| CPR Compliance: | CPR Euroclass: Eca | 
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC | 
| AWM Compliance: | AWM 2464 | 
| CEC / C(UL) Compliance: | CMG | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| UK Regulation Compliance: | UKCA Mark | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Notes: | Alternate color coding available upon request. | 
| Update and Revision: | Revision Number: 0.613 Revision Date: 09-07-2025 | 
| Item # | Color | UPC | Footnote | 
|---|---|---|---|
| 9366 0601000 | Chrome | 612825239536 | |
| 9366 0605000 | Chrome | 612825239543 | Z | 
| 9366 060U500 | Chrome | 612825239529 | 
| Footnote: | Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |