High Performance Instrumentation, 1 Triad 18AWG (19x30) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC
| Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.082 in (2.1 mm) | ICEA Chart E1 |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| PP - Polypropylene Tape | PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.269 in (6.83 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.269 in (6.83 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Triad(s) | 7.2 Ohm/1000ft | 54 pF/ft (180 pF/m) | 101 pF/ft (331 pF/m) | 45 Ohm | 0.17 µH/ft (0.56 µH/m) | 5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 5.66 Ohm/1000ft (18.6 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, CMG) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Temperature Table Notes: | AWM 80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in (69 mm) |
| Max. Pull Tension: | 89 lbs (40 kg) |
| Bulk Cable Weight: | 48 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, T-29-520, IEEE 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.623 Revision Date: 04-10-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9365 0601000 | Chrome | 612825239499 | C |
| 9365 0602500 | Chrome | 612825239505 | Z |
| 9365 0605000 | Chrome | 612825239512 | C |
| 9365 060U1000 | Chrome | 612825239475 | |
| 9365 060U500 | Chrome | 612825239482 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |