High Performance Instrumentation, 1 Triad 22AWG (7x30) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC
| Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Black , White , Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.210 in (5.33 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.210 in (5.33 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Triad(s) | 18.2 Ohm/1000ft | 26 pF/ft (85 pF/m) | 45 pF/ft (150 pF/m) | 0.21 µH/ft (0.69 µH/m) | 2.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 12.86 Ohm/1000ft (42.19 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, CMG) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Temperature Table Notes: | AWM 80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 36 lbs (16 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, T-29-520, IEEE 1202 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.615 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9363 0602500 | Chrome | 612825239406 | |
| 9363 0605000 | Chrome | 612825239413 | C Z |
| 9363 060U1000 | Chrome | 612825239383 | |
| 9363 060U500 | Chrome | 612825239390 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |