Product Hierarchy
Product Hierarchy

0980 SSL 3131-121-007D-202 - LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 – Ethernet/IP / CIP Safety


LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 EtherNet/IP / CIP Safety , M12 L-coded Power Supply, Metal 60mm, IoT Protocols (OPC UA, MQTT, CoAP, REST)

Product Description

Brand: Belden
Product Family: I/O Systems: Active - Standalone
Product Sub Family: LioN-Safety
Item Description: 0980 SSL 3131-121-007D-202
Part Number: 935023001
Device Type: FS I/O Device
Protocol: CIP Safety
I/O Function: 8/4 FS DI, 4 FS DO, 2 IOLM
Bus Connection: M12 LAN, 4-poles, D-coded
Power Connection (System Supply): M12 Power, 5-poles, L-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: Functional Safety Digital In-/Output

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating**: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 200 mm
Weight: approx. 500 g
Ambient Temperature (Operation)*: -40 °C to 70 °C ( 2000m ASL 63°C)
Ambient Temperature (Storage/Transport): -40 °C to 85 °C
Permissible Humidity (Operation): 5 % ... 98 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 98 % (For UL applications max. 80 %)
Air Pressure (Operation): 70 kPa … 106 kPa (up to 3000 m above sea level)
Air Pressure (Storage/Transport): 70 kPa … 106 kPa (up to 3000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Mean Time To Failure (MTTF): 84 years. acc. to EN ISO 13849-1
Contact Base Material: M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated
Contact Bearer Material: PA
O-Ring Material: FKM
Mounting: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 5x M12

Safety

SIL/ SIL CL (IEC 62061/ IEC 61508): up to 3
Performance Level IL (ISO 13849): up to e
Category Cat. (ISO 13849): up to 4
Probability of failure per hour (PFH): 1,43 E-9
Mission Time: 20 years
Safety Reaction Time: 42ms
Safety Digital Inputs: 8/4
Safety Digital Outputs: 4

EtherNet/IP

Protocol (EtherNet/IP): EtherNet/IP
Safety Communication: CIP Safety
Connection: M12 LAN, 4-poles, D-coded
Number of Connections: 2
Specification: CIP V3.2x, EIP Adaption of CIP V1.2x
Transmission Rate: Fast Ethernet (10/100 Mbit/s), Full Duplex
Transmission Method: 100 BASE-TX, with auto negotiation and auto crossing
Cycle Time / Requested Packet Interval (RPI): min. 1 ms
Addressing: BootP, DHCP, Rotary Address Switches
Address Switches Range: 0 to 255 dec
Connection Types: Exclusive Owner, Input Only, Listen Only
CIP Msg Connection Limit: 6
CIP I/O Connection Limit: 3
Device Level Ring (DLR): Supported, beacon based
Quick Connect (QC): Supported, ≤ 500 ms
Supported Network Protocols (Other): ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

IIoT Protocols

OPC UA: Cyclic data read/write, Diagnosis data, Event data
MQTT: Cyclic data read/write, Diagnosis data, Event data
REST API: Cyclic data read/write, Diagnosis data, Event data
CoAP: Cyclic data read/write, Diagnosis data, Event data

IO-Links

Protocol: IO-Link Master
Connection: M12 5-poles, A-coded
Number of Connections: 2
Specification: v1.1.3 ready, IEC 61131-9
IO-Link Class: Class A
Transmission Rate / COM Mode: COM1, COM2, COM3
Cycle Time / Update Rate: 400µs
Parameter Storage: supported

Power Supply

Connection Module Supply Voltage: M12 Power, 5-poles, L-coded
Number of Connections: 2
Current Carrying Capacity of Connector: max. 16 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): typ. 180mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator (System Supply): LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 16 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Sensor Supply): LED green
Diagnostic Indicator: LED red
Current Carrying Capacity of Connector: max. 16 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator (Actuator Supply): LED green
Diagnostic Indicator: LED red

IO-Link Master Channels

Number of IO-Link Master Channels: max. 2, configurable
Connection: M12, 5-poles, A-coded
IO-Link Class A Ports: 2x, X7 and X8
IO-Link Specification: V1.1.3
Parameter Storage: Supported
Supported COM Modes: 4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)
Cycle Time / Update Rate: min. 1 ms for all channels at 32 Byte IN / OUT
Nominal Voltage: 24 V DC via US (system power supply)
Nominal Current C/Q (Pin 4): 500mA
Nominal Current 1L+ (Pin 1): 4A
Perm. Conductor Length to Device: ≤ 20 m
Status Indicator (IOL): LED green per channel
Diagnostic Indicator: LED red per port

Digital Input Channels

Number of Digital Input Channels: up to 8
Connection: M12, 5-poles, A-coded
Number of Ports: 4x, X1 to X4
Channel Type: Type 3 acc. to IEC 61131-2
Input Wiring: 2-, 3-, 4-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 3 mA
Sensor Current Supply: max. 1500 mA per port
Sensor Type: PNP
Input Voltage Range "0" signal: -3 V DC …+5 V DC
Input Voltage Range "1" signal: 11 V DC … 30 V DC
Input Filter Time: configurable
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Diagnostic Indicator: LED white or yellow per channel

Digital Output Channels

Number of Digital Output Channels: 4
Connection: M12, 5-poles, A-coded
Number of Ports: 4x, X5 and X6
Channel Type: p-switching
Output Wiring: 2-wire
Nominal Voltage: 24 V DC via UL
Output Current per Channel: max. 2 A
Output Current per Module: max. 8 A
Galvanically Isolated: Yes
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Auto off and on switching / Manual restart
Status Indicator (Outputs): LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 32V DC (clamp voltage)
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 32V DC (clamp voltage)
Bus connection / FE: 2000 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A
EN 55032 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

FS-Certification: TÜV (Rheinland) IEC 61508, ISO 13849
UL: cULus Listed, UL 61010-1
CSA: Yes, via UL
ODVA: Yes
IO-Link: Yes

Notes

Protection Degree / IP Rating Note: *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
935023001_LioN_Safety_Mix_M12_EIP_CS2_3D.zip
GSDML-V2.44-LioN-Safety-20240314.zip
Description: The "Device Description File" contains specific device information and is required for the integration and the configuration in an engineering tool.
No accessories are available for this product