Product Hierarchy
Product Hierarchy

9344 - High Perform Instr, 1 Pr #12 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC




High Performance Instrumentation, 1 Pair 12AWG (37x27) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)112 AWG37x27TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.027 in (0.69 mm)0.145 in (3.68 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%12 AWG (19x25) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.384 in (9.75 mm)Yes
Overall Cable Diameter (Nominal): 0.384 in (9.75 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Pair(s)1.65 Ohm/1000ft56 pF/ft (180 pF/m)106 pF/ft (348 pF/m)8.24 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to +90°C Dry, 75°C wet
Bend Radius
Stationary Min.Installation Min.
3.8 in (97 mm)3.8 in (97 mm)
Max. Pull Tension: 245 lbs (111 kg)
Bulk Cable Weight: 106 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202, FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.599 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9344 0101000Black612825232223C
9344 010500Black612825232230C
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product