Product Hierarchy
Product Hierarchy

9343 - High Perform Instr, 1 Pr #14 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC




High Performance Instrumentation, 1 Pair 14AWG (42x30) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)114 AWG41x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.023 in (0.58 mm)0.119 in (3.02 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%14 AWG (19x26) TC
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Cotton ServePVC - Polyvinyl Chloride0.048 in (1.2 mm)0.358 in (9.09 mm)Yes
Overall Cable Diameter (Nominal): 0.358 in (9.09 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)2.6 Ohm/1000ft50 pF/ft (160 pF/m)102 pF/ft (335 pF/m)0.18 µH/ft (0.59 µH/m)8 Amps per conductor at 25°C
Nom Outer Shield DCR: 2.2 Ohm/1000ft (7.2 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to +90°C Dry, 75°C wet
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 154 lbs (69.9 kg)
Bulk Cable Weight: 81 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202, FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.597 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9343 0101000Black612825232124C
9343 010500Black612825232131C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product