(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | ICEA Chart E2 |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Cotton Serve | PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.294 in (7.47 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.294 in (7.47 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 4.45 Ohm/1000ft | 50 pF/ft (160 pF/m) | 87 pF/ft (290 pF/m) | 0.2 µH/ft (0.66 µH/m) | 6.2 Amps per conductor at 25°C |
| Nom Outer Shield DCR: | 4.18 Ohm/1000ft (13.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to +90°C Dry, 75°C wet |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in (74 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 52 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202, FT4 |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.590 Revision Date: 04-10-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9342 0101000 | Black | 612825232056 | C |
| 9342 010500 | Black | 612825232070 | C |
| 9342 0105000 | Black | 612825232087 | |
| 9342 01010000 | Black | 612825232063 |
| Footnote: | C - CRATE REEL PUT-UP. |