Product Hierarchy
Product Hierarchy

9341 - High Perform Instr, 1 Pr #18 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC




High Performance Instrumentation, 1 Pair 18AWG (19x30) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.088 in (2.2 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30) TC
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Cotton ServePVC - Polyvinyl Chloride0.047 in (1.2 mm)0.274 in (6.96 mm)Yes
Overall Cable Diameter (Nominal): 0.274 in (6.96 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)7.06 Ohm/1000ft43 pF/ft (140 pF/m)74 pF/ft (240 pF/m)0.19 µH/ft (0.62 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.14 Ohm/1000ft (16.9 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to +90°C Dry, 75°C wet
Bend Radius
Stationary Min.Installation Min.
2.7 in (69 mm)2.7 in (69 mm)
Max. Pull Tension: 74.1 lbs (33.6 kg)
Bulk Cable Weight: 40 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.602 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorUPCFootnote
9341 0101000Black612825231912C
9341 010500Black612825231936C
9341 0105000Black612825231943
9341 01010000Black612825231929
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications